Centre plate for cable out., Q.x, ant. velvety, lacq. 10196086
EAN
4011334379355
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith an outlet below
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 10196086
EU Declaration of conformity
PDF277 KB -
PEP document
Product environmental profile for 10196086
PEP-Control element/cover plate for domestic switching devices-EN
PDF55 MB -
RoHS report
Pollutant guidelines for 10196086
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10196086
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation