Frame, Label, Polar White, 3-G Vertical • 10136019 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • polar white velvety
  • 10136019

Frame 3gang vert., lab. field, Q.1, p. white velvety

10136019

  • Wiring accessories and Building auto­ma­tion

Frame 3gang vert., lab. field, Q.1, p. white velvety 10136019

EAN
4011334312437
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    222.5 mm
  • Width
    80.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening ; for vertical mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Product image

    Image 10136019  | Hager Africa

    Product Image 10136019

  • Declaration of conformity

    Image EU Declaration of conformity for 10136019  | Hager Africa

    EU Declaration of conformity for 10136019

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10136019  | Hager Africa

    Pollutant guidelines for 10136019

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10136019  | Hager Africa

    Pollutant guidelines for 10136019

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116089 - Frame 1gang, Q.1, p. white velvety
    10116089
    Frame 1gang, Q.1, p. white velvety
  • 2
    10126089 - Frame 2gang, Q.1, p. white velvety
    10126089
    Frame 2gang, Q.1, p. white velvety
  • 3
    10136089 - Frame 3gang, Q.1, p. white velvety
    10136089
    Frame 3gang, Q.1, p. white velvety
  • 4
    10146089 - Frame 4gang, Q.1, p. white velvety
    10146089
    Frame 4gang, Q.1, p. white velvety
  • 5
    10156089 - Frame 5gang, Q.1, p. white velvety
    10156089
    Frame 5gang, Q.1, p. white velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group