![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Contrast frame for accessible const., S.1, ant., matt 10119945
EAN
4011334232612
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.5 mm
-
Height80.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
Barrier-free buildingbased on DIN 18040
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker S.1
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 10119945
PDF491 KB -
ProductROHS
Pollutant guidelines for 10119945
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10119945
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation