DIN rail
Filter
Category
- consumer units
- gamma surface enclosures
- golf
- gala
- vega
- volta
- vector
- vega D
-
FW
- IP 30 flush enclosures and accessories
- IP 44 metal surface enclosures and accessories
- IP 44 metal surface enclosures with plain door
- IP 44 metal surface enclosures with transparent door
- Kits for perforated mounting plates
- Mounting plates
- Set of 2 uprights
- Earth connection 1 pole
- DIN rail
- Assembly kit for frame
- Top tower overpart
- Tower underparts with bar
- Low tower underparts
- Slotted doors left
- Slotted doors right with lock
- Door lock
- Sealing covers
- Finishing frames
- Set of stoppers
- Door shield with handle
- Cable entry top and bottom
- Cable entry back
- Fixing screw for plates
- Rails
- Diagram holders
- Touch up paint
- Blanking stripes
- Marking stripes
- Labels
- Marking sheets
- Marking strips
- Connection assemblies
- Universal adapter
- Crossbar for Quick Connect terminals
- Partitions
- Cable guides
- Fixing support for cable guide
- Wall fixing brackets
- Suspension rail
- Suspension brackets
- DIN rail
- Mounting plates
- Empty metal surface enclosures
- vector security
- cosmos
- invicta DIN rail boards
- invicta TPN