The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • XVA280
    EAN
    3250610103388
    Packaging
    1 Piece

    4G Dongle for EV-Charging Station XVA280

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4G Dongle for EV-Charging Station

    XVA280

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      94 mm
    • Width
      30 mm
    • Depth
      14 mm

    Downloads

    • Image XVA280  | Hager Africa

      Product Image XVA280

    • Product datasheet

      Image Hager Product data sheet XVA280  | Hager Africa

      Hager Product data sheet XVA280

      4G Dongle for EV-Charging Station

      PDF
    • Instruction manual

      Image Instruction manual en-GB, fr-FR, de-DE, nl-NL 2025-06-17  | Hager Africa

      Instruction manual en-GB, fr-FR, de-DE, nl-NL 2025-06-17

      PDF
      474,42 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-06-13

      PDF
      352,62 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group