The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYE201H
    The Hager PM Base Plug In h1000 4P is a 4-pole plug-in base for h1000 devices, rated 630 A for high-capacity distribution. It enables quick connection/disconnection, safe isolation, and fast maintenance without rewiring. Not suitable for busbar mounting, it’s ideal for panel-mounted industrial and commercial switchboards requiring reliable, high-current connections.
    EAN
    3250613121549
    VPE
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Miniature Circuit Breaker 1P+N 50A 10kA Curve C 2 Modules HYE201H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Miniature Circuit Breaker 1P+N 50A 10kA Curve C 2 Modules

    HYE201H

    • Technical characteristics
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      630 A
    Install­a­tion, mounting
    • Suit­able for busbar mounting
      No

    Downloads

    • Image HYE201H  | Hager UK

      Product Image HYE201H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HYE201H  | Hager UK

      Hager Product data sheet HYE201H

      PM Base Plug In h1000 4P

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA028H - Terminal cover for collar terminal x160 4P
      HYA028H
      Terminal cover for collar terminal x160 4P
    • 2
      HYA027H - Terminal cover for collar terminal x160 3P
      HYA027H
      Terminal cover for collar terminal x160 3P
    • 3
      HYW053H - Earth plate for Spread terminal extension P630 4P
      HYW053H
      Earth plate for Spread terminal extension P630 4P
    • 4
      HYW052H - Earth plate for Spread terminal extension P630 3P
      HYW052H
      Earth plate for Spread terminal extension P630 3P
    • 5
      HYW051H - Earth plate for Straight terminal extension P630 4P
      HYW051H
      Earth plate for Straight terminal extension P630 4P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group