The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers
    • HHA018Z
    EAN
    3250613135959
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker X160 1P 25kA 20A HHA018Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker X160 1P 25kA 20A

    HHA018Z

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available

    Complete your system

    • Terminal cover
    • HYA026H

      Terminal cover x160 4P short

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      20 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      20 kA
    • Rated current 10°C according to IEC 60947
      25.40 A
    • Rated current 15°C according to IEC 60947
      24.80 A
    • Rated current 20°C according to IEC 60947
      24.20 A
    • Rated current 25°C according to IEC 60947
      23.50 A
    • Rated current 30°C according to IEC 60947
      22.80 A
    • Rated current at 35°C according to IEC 60947
      22.20 A
    • Rated current at 40°C according to IEC 60947
      21.40 A
    • Rated current 45°C according to IEC 60947
      20.70 A
    • Rated current 50°C according to IEC 60947
      20 A
    • Rated current 55°C according to IEC 60947
      19.20 A
    • Rated current at 60°C according to IEC 60947
      18.30 A
    • Rated current 65°C according to IEC 60947
      17.50 A
    • Rated current 70°C according to IEC 60947
      16.60 A
    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      2.70 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Downloads

    • Image HHA018Z  | Hager Africa

      Product Image HHA018Z

    • Product datasheet

      Image Hager Product data sheet HHA018Z  | Hager Africa

      Hager Product data sheet HHA018Z

      Moulded Case Circuit Breaker X160 1P 25kA 20A

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HMS041DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 40A 50kA CTC
      HMS041DC
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 40A 50kA CTC
    • 2
      HHA100H - Moulded Case Circuit Breaker X160 3P 25kA 100A
      HHA100H
      Moulded Case Circuit Breaker X160 3P 25kA 100A
    • 3
      HMS160JC - Moulded Case Circuit Breaker h3+ P160 LSI 3P3D 160A 50kA CTC
      HMS160JC
      Moulded Case Circuit Breaker h3+ P160 LSI 3P3D 160A 50kA CTC
    • 4
      HHS064DR - Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 25kA FTC
      HHS064DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 25kA FTC
    • 5
      HMS126BC - Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 125A 50kA CTC
      HMS126BC
      Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 125A 50kA CTC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group