The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers
    • HDA018Z
    The Hager X160 Moulded Case Circuit Breaker, 1P 20A, protects single-phase feeders and equipment. With 18 kA Icu/Ics at 230/240 V, Ui 690 V and 8 kV impulse withstand, it tackles high fault levels. TM F/F trip with 10 ms opening ensures rapid disconnection. Fixed panel-mount, IP4X. Screw terminals accept 4-95 mm² (rigid) / 4-70 mm² (flex). 50-60 Hz. Endurance: 10,000 electrical/20,000 mechanical cycles.
    EAN
    3250613135850
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Miniature Circuit Breaker 2P 63A Curve C 10kA 400V 2 Modules HDA018Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Miniature Circuit Breaker 2P 63A Curve C 10kA 400V 2 Modules

    HDA018Z

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available

    Complete your system

    • Terminal cover
    • HYA026H

      Terminal cover x160 4P short

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      20 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      18 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      18 kA
    • Rated current at 10°C according to IEC 60947
      25.40 A
    • Rated current at 15°C according to IEC 60947
      24.80 A
    • Rated current at 20°C according to IEC 60947
      24.20 A
    • Rated current at 25°C according to IEC 60947
      23.50 A
    • Rated current at 30°C according to IEC 60947
      22.80 A
    • Rated current at 35°C according to IEC 60947
      22.20 A
    • Rated current at 40°C according to IEC 60947
      21.40 A
    • Rated current at 45°C according to IEC 60947
      20.70 A
    • Rated current at 50°C according to IEC 60947
      20 A
    • Rated current at 55°C according to IEC 60947
      19.20 A
    • Rated current at 60°C according to IEC 60947
      18.30 A
    • Rated current at 65°C according to IEC 60947
      17.50 A
    • Rated current at 70°C according to IEC 60947
      16.60 A
    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      2.70 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Downloads

    • Image HDA018Z  | Hager Africa

      Product Image HDA018Z

    • Product datasheet

      Image Hager Product data sheet HDA018Z  | Hager Africa

      Hager Product data sheet HDA018Z

      Moulded Case Circuit Breaker X160 1P 18kA 20A

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager Africa

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P250 LSNI 3P 250A 50kA Icu 400V Fixed
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW400NR - Moulded Case Circuit Breaker h3+ Energy 3P 250A 50kA fixed
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 3
      HMW251NR - Hager h3+ P630 MCCB 4P 400A 50kA Energy trip fixed toggle
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    • 4
      HMW250NR - MCCB h3+ P250 Energy 3P3D 250A 50kA Icu Fixed Toggle
      HMW250NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 50kA FTC
    • 5
      HMT251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D 250A 50kA Icu
      HMT251NR
      Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 250A 50kA FTC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group