The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • 60051
    EAN
    3542220600518
    Packaging
    1 Piece

    Load shedder 2 rotary channels 230V, 2 modules 60051

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load shedder 2 rotary channels 230V, 2 modules

    60051

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Use condi­tions
    • Oper­ating temper­ature
      0 - +50 °C
    • Stor­age/trans­port temper­ature
      -20 - +60 °C
    Dimen­sions
    • Height
      80 mm
    • Width
      35 mm
    • Depth
      60 mm
    Power supply
    • Supply voltage
      230 V

    Downloads

    • Image 60051  | Hager Africa

      Product Image 60051

    • Product datasheet

      Image Hager Product data sheet 60051  | Hager Africa

      Hager Product data sheet 60051

      Load shedder 2 rotary channels 230V, 2 modules

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group