Cover & Grid Plate 6 Modules White WSNCG6
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Rocker switch 22 products available -
Push-switch button 8 products available -
Dimmer 4 products available -
Socket outlet 4 products available -
Three-stage switch 4 products available -
Centre piece for blank cover 2 products available
Complete your system
- Rocker switch
- Push-switch button
- Dimmer
- Socket outlet
- Three-stage switch
- Centre piece for blank cover
- Insert/cover for communication technology
- USB power supply
- Insert for communication technology
- Antenna socket box
- Box for built-in mounting in the wall/ceiling
- Labelling material for domestic switching devices
-
WSNSL116AX 1way Switch with LED indicator
-
WSNSL11A6AX 1way Switch with LED Indicator Anthracite
-
WSNSL5116AX 1way Switch with LED indicator
-
WSNSL51A16AX 1way Switch with LED Indicator Anthracite
-
WSNSL7120A 1way Switch with LED indicator
-
WSNSL71A20A 1way Switch with LED Indicator Anthracite
-
WSNSL9232A DP 1way Switch with LED indicator
-
WSNSL92A32A DP 1way Switch with LED Indicator Anthracite
-
WSNSW116AX 1way Switch
-
WSNSW11A6AX 1way Switch Anthracite
-
WSNSW216AX 2way Switch
-
WSNSW21A6AX 2way switch Anthracite
-
WSNSW3110AX 1way Switch
-
WSNSW31A10AX 1way Switch Anthracite
-
WSNSW5116AX 1way Switch
-
WSNSW51A16AX 1way Switch Anthracite
-
WSNSW6116AX 2way Switch
-
WSNSW61A16AX 2way Switch Anthracite
-
WSNSW7120A 1way Switch
-
WSNSW71A20A 1way Switch Anthracite
-
WSNBP116A Bell Push switch 1Module
-
WSNBP11A6A Bell Push switch Anthracite 1Mod Anthracite
-
WSNBP126A Bell Push switch 2Module
-
WSNBP12A6A Bell Push switch Anthracite 2Module Anthracite
-
WSNBP216A Bell Push switch with LED Indicator 1Module
-
WSNBP21A6A Bell Push switch with LED Indicator Anthracite
-
WSNBP226A Bell Push switch with LED Indicator 2Module
-
WSNBP22A6A Bell Push switch with LED Indicator Anthracite
-
WSNDS11RJ-11 Single Telephone shutter Socket Cat-3
-
WSNDS11ARJ-11 Single Telephone Socket Cat-3 Anthracite
-
WSNDS21RJ-11 Double telephone Socket with shutter
-
WSNDS21ARJ-11 Double telephone Socket with Shutter Anthracite
-
WSNDT21HDMI Port 1Module
-
WSNDT21AHDMI Port 1Mod Anthracite
-
WSNDT313 x Female RCA AV Connector
-
WSNDT31A3 x female RCA AV Connector Anthracite
-
WSNDT42Female VGA HD 15 AV VGA Connector
-
WSNDT42AFemale VGA HD 15 AV Connector Anthracite
Technical characteristics
-
Number of gangs6
-
ColourWhite
-
RAL code9010
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
Height92 mm
-
Width226 mm
-
Mounting-/Connection PositionHorizontal
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More