The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • insysta Wiring accessories
    • insysta - supple­mentary Products
    • WSNDS11A
    EAN-Nr.
    5015654760540
    Packaging
    1 piece
    • insysta - supple­mentary Products

    RJ-11 Single Telephone Socket Cat-3 Anthracite WSNDS11A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ-11 Single Telephone Socket Cat-3 Anthracite

    WSNDS11A

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      RJ
    Mater­ials
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      45 mm
    • Width
      22,50 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Equip­ment
    • With dust cover
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      insysta

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WSNDS11A
    PDF

    Discover our other products of this range

      5
    • 1
      WSNFC11 - Step Fan Controller 100W 1Module
      WSNFC11
      Step Fan Controller 100W 1Module
    • 2
      WSNFC11A - Step Fan Controller 100W 1Module Anthracite
      WSNFC11A
      Step Fan Controller 100W 1Module Anthracite
    • 3
      WSNFC22 - Step Fan Controller 120W 2Module
      WSNFC22
      Step Fan Controller 120W 2Module
    • 4
      WSNFC22A - Step Fan Controller 120W 2Module Anthracite
      WSNFC22A
      Step Fan Controller 120W 2Module Anthracite
    • 5
      WSNBK11 - Blanking Plate 1Module
      WSNBK11
      Blanking Plate 1Module

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited