The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • insysta Wiring accessories
    • insysta - Sockets
    • WSNSK53A
    EAN-Nr.
    5015654760908
    Packaging
    1 piece
    • insysta - Sockets

    6-16A 3pin Flat Socket 3Module Anthracite WSNSK53A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6-16A 3pin Flat Socket 3Module Anthracite

    WSNSK53A

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      22,80 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Equip­ment
    • With hinged lid
      No
    • With signal lamp
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      insysta

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WSNSK53A
    PDF

    Discover our other products of this range

      3
    • 1
      WSNSK42 - 6-16A 3pin Socket 2Module
      WSNSK42
      6-16A 3pin Socket 2Module
    • 2
      WSNSK42A - 6-16A 3pin socket 2Module Anthracite
      WSNSK42A
      6-16A 3pin socket 2Module Anthracite
    • 3
      WSNSK53 - 6-16A 3pin Socket 3Module
      WSNSK53
      6-16A 3pin Socket 3Module

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited