The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • insysta Wiring accessories
    • insysta - Light Control
    • WSNBP12A
    EAN-Nr.
    5015654760267
    Packaging
    1 piece
    • insysta - Light Control

    6A Bell Push switch Anthracite 2Module Anthracite WSNBP12A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6A Bell Push switch Anthracite 2Module Anthracite

    WSNBP12A

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      insysta

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WSNBP12A
    PDF

    Discover our other products of this range

      5
    • 1
      WSNSL11 - 6AX 1way Switch with LED indicator
      WSNSL11
      6AX 1way Switch with LED indicator
    • 2
      WSNSL11A - 6AX 1way Switch with LED Indicator Anthracite
      WSNSL11A
      6AX 1way Switch with LED Indicator Anthracite
    • 3
      WSNSL51 - 16AX 1way Switch with LED indicator
      WSNSL51
      16AX 1way Switch with LED indicator
    • 4
      WSNSL51A - 16AX 1way Switch with LED Indicator Anthracite
      WSNSL51A
      16AX 1way Switch with LED Indicator Anthracite
    • 5
      WSNSL71 - 20A 1way Switch with LED indicator
      WSNSL71
      20A 1way Switch with LED indicator

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited