The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Socket outlets
    • WPSS82B-USBCC
    EAN
    3250617263832
    Packaging
    5 Pieces
    • Socket outlets

    13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box w/o Knockouts WPSS82B-USBCC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box w/o Knockouts

    WPSS82B-USBCC

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Satin finish
    • Material
      Steel
    • Treat­ment
      Brushed
    Power
    • Output power
      65 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current IN
      13 A
    • Output current
      3,000 mA

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WPSS82B-USBCC
    PDF
    Hager RoHS report WPSS82B-USBCC
    PDF

    Downloads

    • Product image

      Image WPSS82B-USBCC  | Hager

      Product Image WPSS82B-USBCC

    • Product datasheet

      Image Hager Product data sheet WPSS82B-USBCC  | Hager

      Hager Product data sheet WPSS82B-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box w/o Knockouts

      PDF
    • Manual

      Image Manual en-GB 2024-01-15  | Hager

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • Declaration of conformity

      Image CE DofC  | Hager

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image UKCA DofC 24.3675.03.24  | Hager

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WPSS82O - 2 Gang Double Pole Switched Socket Outboard Rockers
      WPSS82O
      2 Gang Double Pole Switched Socket Outboard Rockers
    • 2
      WPSS82W-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad White
      WPSS82W-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad White
    • 3
      WPSS82W-USBAC - DP Switched Socket 13A 2G USB A+C ports Metalclad White
      WPSS82W-USBAC
      DP Switched Socket 13A 2G USB A+C ports Metalclad White
    • 4
      WPSS81B - 1 Gang Double Pole Switched Socket & Back Box without Knockouts
      WPSS81B
      1 Gang Double Pole Switched Socket & Back Box without Knockouts
    • 5
      WPSS82BKO-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
      WPSS82BKO-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland