The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Metalclad
    • Socket outlets
    • WPSS81
    catalog.pageproduct.product.info.ean
    3250617260954
    catalog.pageproduct.product.info.packqty
    10 catalog.pageproduct.product_base_unit_pieces.span
    • Socket outlets

    1 Gang Double Pole Switched Socket WPSS81

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    catalog.product_page.variants.title

    Product colour - Grey
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White

    1 Gang Double Pole Switched Socket

    WPSS81

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25.80 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      catalog.pageproduct.attribute_boolean.no
    • With hinged lid
      catalog.pageproduct.attribute_boolean.no
    • With round protective earth pin
      catalog.pageproduct.attribute_boolean.no
    • With signal lamp
      catalog.pageproduct.attribute_boolean.no
    Accessories
    • Has labelling field
      catalog.pageproduct.attribute_boolean.no
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      catalog.pageproduct.attribute_boolean.no
    • With func­tion lighting
      catalog.pageproduct.attribute_boolean.no
    Iden­ti­fic­a­tion
    • With imprint
      catalog.pageproduct.attribute_boolean.no

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WPSS81
    PDF
    RoHS report WPSS81
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WPSS81

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WPSS81

      1 Gang Double Pole Switched Socket

      PDF
    • ProductAttachment

      catalog.pagelevel.alt_image.img

      Product attachment en-GB 2025-01-13

      PDF
      246,27 kB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WPSS82RB - 2 Gang Double Pole Switched Socket with Red Rocker & Back Box
      WPSS82RB
      2 Gang Double Pole Switched Socket with Red Rocker & Back Box
    • 2
      WPSS82BKO-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
      WPSS82BKO-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
    • 3
      WPSS82BKO-USBAC - DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
      WPSS82BKO-USBAC
      DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
    • 4
      WPSS82B - 2 Gang Double Pole Switched Socket & Back Box without Knockouts
      WPSS82B
      2 Gang Double Pole Switched Socket & Back Box without Knockouts
    • 5
      WPSS82 - 2 Gang Double Pole Switched Socket
      WPSS82
      2 Gang Double Pole Switched Socket

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland