The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Metalclad
    • Socket outlets
    • WPSS82B-USBAC
    catalog.pageproduct.product.info.ean
    3250617122023
    catalog.pageproduct.product.info.packqty
    5 catalog.pageproduct.product_base_unit_pieces.span
    • Socket outlets

    DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box w/o KO WPSS82B-USBAC

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    catalog.product_page.variants.title

    Product colour
    Grey
    Grey
    Silver
    Silver
    Surface finish
    Glossy
    Glossy
    Glossy, Matt
    Glossy, Matt
    Matt
    Matt

    DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box w/o KO

    WPSS82B-USBAC

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      53.20 mm
    • Built-in depth flush-­mounted boxes
      25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    • Connect­or/plug type USB
      A+C
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      catalog.pageproduct.attribute_boolean.no
    • With hinged lid
      catalog.pageproduct.attribute_boolean.no
    • With round protective earth pin
      catalog.pageproduct.attribute_boolean.no
    • With signal lamp
      catalog.pageproduct.attribute_boolean.no
    Accessories
    • Has labelling field
      catalog.pageproduct.attribute_boolean.no
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      catalog.pageproduct.attribute_boolean.no
    • With func­tion lighting
      catalog.pageproduct.attribute_boolean.no

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration WPSS82B-USBAC
    PDF
    RoHS report WPSS82B-USBAC
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WPSS82B-USBAC

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WPSS82B-USBAC

      DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box w/o KO

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      512,00 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      980,94 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      302,67 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-07-11

      PDF
      331,83 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      340,20 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      362,86 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      354,70 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      312,33 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WPSS82RB - 2 Gang Double Pole Switched Socket with Red Rocker & Back Box
      WPSS82RB
      2 Gang Double Pole Switched Socket with Red Rocker & Back Box
    • 2
      WPSS82BKO-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
      WPSS82BKO-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
    • 3
      WPSS82BKO-USBAC - DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
      WPSS82BKO-USBAC
      DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
    • 4
      WPSS82B - 2 Gang Double Pole Switched Socket & Back Box without Knockouts
      WPSS82B
      2 Gang Double Pole Switched Socket & Back Box without Knockouts
    • 5
      WPSS82 - 2 Gang Double Pole Switched Socket
      WPSS82
      2 Gang Double Pole Switched Socket

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland