The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Socket outlets
    • WPSS81RB
    EAN
    3250617262163
    Packaging
    10 Pieces
    • Socket outlets

    1 Gang Double Pole Switched Socket with Red Rocker & Back Box WPSS81RB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Grey
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White

    1 Gang Double Pole Switched Socket with Red Rocker & Back Box

    WPSS81RB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      53.20 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WPSS81RB
    PDF
    RoHS report WPSS81RB
    PDF

    Downloads

    • Product image

      Image WPSS81RB  | Hager

      Product Image WPSS81RB

    • Product datasheet

      Image Hager Product data sheet WPSS81RB  | Hager

      Hager Product data sheet WPSS81RB

      1 Gang Double Pole Switched Socket with Red Rocker & Back Box

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WPSS82BKO-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
      WPSS82BKO-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts
    • 2
      WPSS81 - 1 Gang Double Pole Switched Socket
      WPSS81
      1 Gang Double Pole Switched Socket
    • 3
      WPSS81NBKO - 1 Gang Double Pole Switched Socket with LED Indicator & Back Box
      WPSS81NBKO
      1 Gang Double Pole Switched Socket with LED Indicator & Back Box
    • 4
      WPSS82NB - 2 Gang Double Pole Switched Socket with LED Indicator & Back Box
      WPSS82NB
      2 Gang Double Pole Switched Socket with LED Indicator & Back Box
    • 5
      WPSS82 - 2 Gang Double Pole Switched Socket
      WPSS82
      2 Gang Double Pole Switched Socket

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland