The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMP2EUG
    EAN
    5015654756819
    Packaging
    30 Pieces
    • Part M (Grey)

    Euro Style Accomodation Plate 2 Module Grey WMP2EUG

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Grey
    Grey
    Grey
    White
    White
    Number of gangs
    1
    1
    2
    2
    4
    4

    Euro Style Accomodation Plate 2 Module Grey

    WMP2EUG

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Antenna socket box 9 products available
    • Sensor element for move­ment sensor 2 products available
    • Blind cover 2 products available
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 4 products available
    • Insert for commu­nic­a­tion tech­no­logy 8 products available

    Complete your system

    • Antenna socket box
    • Sensor element for move­ment sensor
    • Blind cover
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • Insert for commu­nic­a­tion tech­no­logy
    • WMMTX

      Triplexer TV, SAT & FM Euromodule White

      €0.00  / *
    • WMMTVMB

      Single IEC Male Euromodule Black

      €0.00  / *
    • WMMTVM

      Single IEC Male Euromodule White

      €0.00  / *
    • WMMTVFB

      Single IEC Female Euromodule Black

      €0.00  / *
    • WMMTVF

      Single IEC Female Euromodule White

      €0.00  / *
    • WMMSATB

      Single Satellite F Connector Euromodule Black

      €0.00  / *
    • WMMSAT

      Single Satellite F Connector Euromodule White

      €0.00  / *
    • WMMQXB

      Quadplexer TV/SAT/FM/RTRN Euromodule Black

      €0.00  / *
    • WMMQX

      Quadplexer TV/SAT/FM/RTRN Euromodule White

      €0.00  / *
    • WMMPIR10X

      PIR 10m Detection Euromodule White

      €0.00  / *
    • WMMPIR05X

      PIR 5m Detection Euromodule White

      €0.00  / *
    • WMMBB

      Single Blank Euromodule Black

      €0.00  / *
    • WMMB

      Single Blank Euromodule White

      €0.00  / *
    • WMMRJ11B

      RJ11 - Modem Euromodule Black

      €0.00  / *
    • WMMRJ11

      RJ11 - Modem Euromodule White

      €0.00  / *
    • WMMRJ45B

      RJ45 - CAT 6 UTP Euromodule Black

      €0.00  / *
    • WMMRJ45

      RJ45 - CAT 6 UTP Euromodule White

      €0.00  / *
    • WMMBTSB

      BT Telephone Secondary Euromodule Black

      €0.00  / *
    • WMMBTS

      BT Telephone Secondary Euromodule White

      €0.00  / *
    • WMMBTMB

      BT Telephone Master Euromodule Black

      €0.00  / *
    • WMMBTM

      BT Telephone Master Euromodule White

      €0.00  / *
    • WMMHDMIB

      HDMI Outlet Black

      €0.00  / *
    • WMMHDMI

      HDMI Outlet White

      €0.00  / *
    • WMMSP

      Speaker Terminal Posts Euromodule White

      €0.00  / *
    • WMMPP

      Phono Plugs Red/Black Euromodule

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      2
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WMP2EUG
    PDF
    RoHS report WMP2EUG
    PDF

    Downloads

    • Product image

      Image WMP2EUG  | Hager

      Product Image WMP2EUG

    • Product datasheet

      Image Hager Product data sheet WMP2EUG  | Hager

      Hager Product data sheet WMP2EUG

      Euro Style Accomodation Plate 2 Module Grey

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMGP3G - 3 Gang Grid Plate Grey
      WMGP3G
      3 Gang Grid Plate Grey
    • 2
      WMSS82OG - 2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
      WMSS82OG
      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
    • 3
      WMDP50NG - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
      WMDP50NG
      50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
    • 4
      WMDP50NG/CK - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
      WMDP50NG/CK
      50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
    • 5
      WMSS82-USBGAC - Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
      WMSS82-USBGAC
      Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland