• Euro plates
    • WMMBTS
    EAN
    5015652260998
    Packaging
    1 Piece
    • Euro plates
    • Euro plates
    • Euro plates
    • See more

    BT Telephone Secondary Euromodule White WMMBTS

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    BT Telephone Secondary Euromodule White

    WMMBTS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      50 mm
    • Width
      25 mm
    • Depth
      20.50 mm
    • Built-in depth flush-­mounted boxes
      20 mm
    • Built-in depth
      16 mm
    Connectivity
    • Mounting type
      Snap-on mounting
    Equip­ment
    • Shielded
      No
    • With dust cover
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      sollysta

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMMBTS
    PDF
    RoHS report WMMBTS
    PDF

    Downloads

    • Product image

      Image WMMBTS  | Hager

      Product Image WMMBTS

    • Product datasheet

      Image Hager Product data sheet WMMBTS  | Hager

      Hager Product data sheet WMMBTS

      BT Telephone Secondary Euromodule White
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
      WFP1EUBSB - Euro Style Plate 1 Module  Brushed Steel Black Insert
      WFP1EUBSB
      Euro Style Plate 1 Module Brushed Steel Black Insert
    • 2
      WMMTVMB - Single IEC Male Euromodule Black
      WMMTVMB
      Single IEC Male Euromodule Black
    • 3
      WMMBTSB - BT Telephone Secondary Euromodule Black
      WMMBTSB
      BT Telephone Secondary Euromodule Black
    • 4
      WRP4EUPSB - Euro Style Plate 4 Module Polished Steel Black Insert
      WRP4EUPSB
      Euro Style Plate 4 Module Polished Steel Black Insert
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
    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland