The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Euro plates
    • WMMPIR05X
    EAN
    3250617262330
    Packaging
    1 Piece
    • Euro plates
    • Euro plates
    • Euro plates
    • Wall detectors
    • See more

    PIR 5m Detection Euromodule White WMMPIR05X

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PIR 5m Detection Euromodule White

    WMMPIR05X

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Install­a­tion height
      2.40 - 2.40 m
    Detec­tion
    • Type of sensor
      Move­ment detector
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Treat­ment
      Untreated
    • Material
      Duro­plastic
    Reach distance
    • Max. trans­mis­sion range front­ally
      5 m
    • Max. trans­mis­sion range side­ways
      5 m
    Settings
    • Response bright­ness adjustable
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Connect­able
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WMMPIR05X
    PDF
    RoHS report WMMPIR05X
    PDF

    Downloads

    • Product image

      Image WMMPIR05X  | Hager

      Product Image WMMPIR05X

    • Product datasheet

      Image Hager Product data sheet WMMPIR05X  | Hager

      Hager Product data sheet WMMPIR05X

      PIR 5m Detection Euromodule White

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WFP4EUBSW - Euro Style Plate 4 Module  Brushed Steel White Insert
      WFP4EUBSW
      Euro Style Plate 4 Module Brushed Steel White Insert
    • 2
      WMMBTSB - BT Telephone Secondary Euromodule Black
      WMMBTSB
      BT Telephone Secondary Euromodule Black
    • 3
      WFP1EUBSB - Euro Style Plate 1 Module  Brushed Steel Black Insert
      WFP1EUBSB
      Euro Style Plate 1 Module Brushed Steel Black Insert
    • 4
      WMMTVMB - Single IEC Male Euromodule Black
      WMMTVMB
      Single IEC Male Euromodule Black
    • 5
      WFP2EUBSB - Euro Style Plate 2 Module  Brushed Steel Black Insert
      WFP2EUBSB
      Euro Style Plate 2 Module Brushed Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland