20A 1 Way Double Pole Switch Marked 'MICRO WAVE' WMGSDP2MW2
Complete your system
Compatible products
-
Referenced by 58 products available
Referenced by
Technical properties
Electric current
-
Switching current20 A
-
Rated current20 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialStainless steel
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeSnap-on mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth13.10 mm
Texts
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
-
ImprintWith clear terminal markings
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMGSDP2MW2
20A 1 Way Double Pole Switch Marked 'MICRO WAVE'
PDF
More documentation