The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Grid switches
    • WMGSDP2B/CHD
    EAN
    5015654753498
    Packaging
    10 Pieces
    • Grid switches
    • Grid switches
    • Grid switches
    • See more

    20A 1 Way Double Pole Switch Marked 'COOKER HOOD' Black WMGSDP2B/CHD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A 1 Way Double Pole Switch Marked 'COOKER HOOD' Black

    WMGSDP2B/CHD

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 58 products available

    Referenced by

    • WFGP3PS

      Grid Front Plate 1 X 3 Polished Steel

      0.00 €  / *
    • WMGP6

      6 Gang White Moulded Grid Plate

      0.00 €  / *
    • WRGP12PS

      Grid Front Plate 3 X 4 Polished Steel

      0.00 €  / *
    • WMGP8

      8 Gang White Moulded Grid Plate

      0.00 €  / *
    • WMGP8G

      8 Gang Grid Plate Grey

      0.00 €  / *
    • WRGP1PS

      Grid Front Plate 1 X 1 Polished Steel

      0.00 €  / *
    • WFGP8BS

      Grid Front Plate 2 X 4 Brushed Steel

      0.00 €  / *
    • WFGP6PS

      Grid Front Plate 2 X 3 Polished Steel

      0.00 €  / *
    • WFGP6BS

      Grid Front Plate 2 X 3 Brushed Steel

      0.00 €  / *
    • WFGP4PS

      Grid Front Plate 1 X 4 Polished Steel

      0.00 €  / *
    • WFGP8PS

      Grid Front Plate 2 X 4 Polished Steel

      0.00 €  / *
    • WFGP2PS

      Grid Front Plate 1 X 2 Polished Steel

      0.00 €  / *
    • WFGP1PS

      Grid Front Plate 1 X 1 Polished Steel

      0.00 €  / *
    • WFGP12PS

      Grid Front Plate 3 X 4 Polished Steel

      0.00 €  / *
    • WMGP1G

      1 Gang Grid Plate Grey

      0.00 €  / *
    • WPGP6BKO

      Grid plate 6G & Back Box with Knockouts

      0.00 €  / *
    • WPGP2BKO

      Grid plate 2G & Back Box with Knockouts

      0.00 €  / *
    • WMGP1

      1 Gang White Moulded Grid Plate

      0.00 €  / *
    • WMGP2

      2 Gang White Moulded Grid Plate

      0.00 €  / *
    • WFGP3BS

      Grid Front Plate 1 X 3 Brushed Steel

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Switching current
      20 A
    • Rated current
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with central cover plate
    Connectivity
    • Mounting type
      Snap-on mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      13.10 mm
    Texts
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMGSDP2B/CHD
    PDF
    Hager RoHS report WMGSDP2B/CHD
    PDF

    Downloads

    • Product image

      Image WMGSDP2B/CHD  | Hager

      Product Image WMGSDP2B/CHD

    • Product datasheet

      Image Hager Product data sheet WMGSDP2B/CHD  | Hager

      Hager Product data sheet WMGSDP2B/CHD

      20A 1 Way Double Pole Switch Marked 'COOKER HOOD' Black

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      324,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      604,26 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      667,03 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      237,40 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      439,48 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      430,52 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMGKS - 20A Double Pole Key Switch
      WMGKS
      20A Double Pole Key Switch
    • 2
      WMGKS/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST'
      WMGKS/EL
      20A Double Pole Key Switch Marked 'EM LTG TEST'
    • 3
      WMGKSB/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST' Black
      WMGKSB/EL
      20A Double Pole Key Switch Marked 'EM LTG TEST' Black
    • 4
      WMGFU13BSW - 13A Fuse Carrier Brushed Steel White Insert
      WMGFU13BSW
      13A Fuse Carrier Brushed Steel White Insert
    • 5
      WMGSD1T - Grid Dimmer Switch Trailing Edge
      WMGSD1T
      Grid Dimmer Switch Trailing Edge

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland