Complete your system
Optional accessories
-
Antenna socket box 6 products available -
Sensor element for movement sensor 2 products available -
Blind cover 1 products available -
Insert/cover for communication technology 2 products available -
Insert for communication technology 6 products available
Complete your system
Technical properties
Materials
-
ColourStainless steel
-
Surface finishMatt
-
MaterialStainless steel
-
TreatmentBrushed
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth1.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WFP2EUBSW
Euro Style Plate 2 Module Brushed Steel White Insert
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration of conformity en-GB 2025-11-20
PDF382,62 kB
Declaration of conformity en-GB 2025-11-20
PDF405,43 kB
Declaration of conformity en-GB 2026-07-22
PDF346,55 kB
More documentation