The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Consumer units
  • Vega consumer units
  • VBE98101TSPD
  • Distri­bu­tion systems

Vega,3Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs VBE98101TSPD

EAN
3250611025986
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Vega,3Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs

VBE98101TSPD

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Func­tions
  • Has protec­tion main switch
    No
  • Overvoltage protec­tion
    Yes
Config­ur­a­tion
  • Number of arc fault detec­tion devices AFDD
    0
Capa­city
  • Number of modules
    54
Elec­tric current
  • Rated current
    80 A
Dimen­sions
  • Depth
    145 mm
  • Height
    600 mm
  • Width
    370 mm
  • Number of width units
    18
  • Thick­ness of side­wall
    2.50 mm
Cover, door
  • Inter­lock­able
    Yes
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Poly­styrene (PS)
Connec­tion
  • Number of access­ible phases
    1
Scope of delivery
  • Number of earth leakage circuit breaker type A
    3
  • Number of RCCB in enclosure
    1
Equip­ment
  • Number of light groups
    2
  • Number of rows
    3
  • With energy meter
    No
  • Number of rails
    3
  • With bell trans­former
    No
Safety
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Protec­tion class
    Isol­a­tion class II

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration VBE98101TSPD
PDF
Hager RoHS report VBE98101TSPD
PDF

Downloads

  • Product image

    Image VBE98101TSPD  | Hager

    Product Image VBE98101TSPD

  • Product datasheet

    Image Hager Product data sheet VBE98101TSPD  | Hager

    Hager Product data sheet VBE98101TSPD

    Vega,3Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-02

    PDF
    85,79 kB
More documentation

Discover more of this product range

    5
  • 1
    VB10101P - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    VB10101P
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 2
    VB10101PSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    VB10101PSPD
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
  • 3
    VB10101T - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    VB10101T
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 4
    VB10101TSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    VB10101TSPD
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
  • 5
    VB7101P - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs
    VB7101P
    Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland