Vega,version IE, 3Row,2RCBO,Isolator,SPD • VBE98101PSPD | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Distri­bu­tion systems
            • Consumer units
            • Vega consumer units
            • VBE98101PSPD
            VBE98101PSPD - Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs
            VBE98101PSPD - Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs

            Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs

            VBE98101PSPD

            VBE98101PSPD - Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs
            VBE98101PSPD - Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs
            • Distri­bu­tion systems

            Vega,3Row,5/8 WAY SPLIT LOAD CU,P/DOOR,2P ISOLATOR,1xRCD,2x6A LIGHTING RCBOs VBE98101PSPD

            EAN
            3250611025979
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Install­a­tion, mounting
            • Mounting on
              Surface mounting
            • Suit­able for outdoor usage
              No
            Func­tions
            • Has protec­tion main switch
              No
            • Overvoltage protec­tion
              Yes
            Config­ur­a­tion
            • Number of arc fault detec­tion devices AFDD
              0
            Capa­city
            • Number of modules
              54
            Elec­tric current
            • Rated current
              80 A
            Dimen­sions
            • Depth
              145 mm
            • Height
              600 mm
            • Width
              370 mm
            • Number of width units
              18
            • Thick­ness of side­wall
              2.50 mm
            Cover, door
            • Inter­lock­able
              Yes
            • Door/­cover is trans­parent
              Yes
            Mater­ials
            • RAL code
              9010
            • Colour
              Pure white
            • Material
              Poly­styrene (PS)
            Connec­tion
            • Number of access­ible phases
              1
            Scope of delivery
            • Number of earth leakage circuit breaker type A
              3
            • Number of RCCB in enclosure
              1
            Equip­ment
            • Number of light groups
              2
            • Number of rows
              3
            • With energy meter
              No
            • Number of rails
              3
            • With bell trans­former
              No
            Safety
            • Impact resist­ance IK
              IK07
            • Ingress Protec­tion (IP) class
              IP40
            • Protec­tion class
              Isol­a­tion class II

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration VBE98101PSPD (english)
            PDF
            103,10 kB
            RoHS declaration VBE98101PSPD (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image VBE98101PSPD  | Hager

              Product Image VBE98101PSPD

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-12-02

              PDF
              85,79 kB
            More documentation

            Discover more of this product range

              5
            • 1
              VB10101P - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
              VB10101P
              Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
            • 2
              VB10101PSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
              VB10101PSPD
              Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
            • 3
              VB10101T - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
              VB10101T
              Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
            • 4
              VB10101TSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
              VB10101TSPD
              Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
            • 5
              VB7101P - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs
              VB7101P
              Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland