The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Vega consumer units
    • VBE108101TSPD
    EAN
    3250611025948
    Packaging
    1 Piece
    • Vega consumer units

    Vega,4Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs VBE108101TSPD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vega,4Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs

    VBE108101TSPD

    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Func­tions
    • Has protec­tion main switch
      No
    • Overvoltage protec­tion
      Yes
    Config­ur­a­tion
    • Number of arc fault detec­tion devices AFDD
      0
    Capa­city
    • Number of modules
      72
    Elec­tric current
    • Rated current
      80 A
    Dimen­sions
    • Depth
      145 mm
    • Height
      750 mm
    • Width
      370 mm
    • Number of width units
      18
    • Thick­ness of side­wall
      2.50 mm
    Cover, door
    • Inter­lock­able
      Yes
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Poly­styrene (PS)
    Connec­tion
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of earth leakage circuit breaker type A
      3
    • Number of RCCB in enclosure
      1
    Equip­ment
    • Number of light groups
      2
    • Number of rows
      4
    • With energy meter
      No
    • Number of rails
      4
    • Exten­sion possible
      Yes
    • With bell trans­former
      No
    • With socket outlet
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Protec­tion class
      Isol­a­tion class II
    • Number of earth leakage switches 300 mA
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration VBE108101TSPD
    PDF

    Downloads

    • Product image

      Image VBE108101TSPD  | Hager

      Product Image VBE108101TSPD

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-02

      PDF
      85,79 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VB10101P - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
      VB10101P
      Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 2
      VB10101PSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VB10101PSPD
      Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 3
      VB10101T - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
      VB10101T
      Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 4
      VB10101TSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      VB10101TSPD
      Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 5
      VB7101P - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs
      VB7101P
      Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland