The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ07Z1
  • Distri­bu­tion systems

Partition holder,universN,for UZ90T1 UZ07Z1

EAN
3250616366046
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Partition holder,universN,for UZ90T1

UZ07Z1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    35 mm
  • Width
    30 mm
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Powder coated

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ07Z1
PDF
Hager RoHS report UZ07Z1
PDF

Downloads

  • Product image

    Image UZ07Z1  | Hager

    Product Image UZ07Z1

  • Product datasheet

    Image Hager Product data sheet UZ07Z1  | Hager

    Hager Product data sheet UZ07Z1

    Partition holder,universN,for UZ90T1

    PDF
More documentation

Discover more of this product range

    5
  • 1
    UM92U1 - Kit connector,universN,250A,MCCB - busbar
    UM92U1
    Kit connector, universN, 250A, MCCB - busbar
  • 2
    UM30A4 - Busbar,universN,30x10x430mm,for UE31D1
    UM30A4
    Busbar, universN, 30x10x430mm, for UE31D1
  • 3
    UM30A5 - Busbar,universN,30x10x880mm,for 2x UE31D1
    UM30A5
    Busbar, universN, 30x10x880mm, for 2x UE31D1
  • 4
    UM92R1 - Kit connector,universN,400A,MCCB - busbar
    UM92R1
    Kit connector, universN, 400A, MCCB - busbar
  • 5
    UZ51M1 - Mounting plate,universN,for enclosure 800x300mm, 1section
    UZ51M1
    Mounting plate, universN, for enclosure 800x300mm, 1section

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland