The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • US32A2
  • Distri­bu­tion systems

Cover plate,universN,450x500mm, 6x12M US32A2

EAN
3250616365285
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover plate,universN,450x500mm, 6x12M

US32A2

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    500 mm
  • Depth
    50 mm
Equip­ment
  • Number of section in width
    2
  • Number of rows
    3
Mater­ials
  • Colour
    Pure white
  • Trans­parent
    No
  • Material
    Plastic
Safety
  • Ingress Protec­tion (IP) class
    IP30

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration US32A2
PDF
Hager RoHS report US32A2
PDF

Downloads

  • Product image

    Image US32A2  | Hager

    Product Image US32A2

  • Product datasheet

    Image Hager Product data sheet US32A2  | Hager

    Hager Product data sheet US32A2

    Cover plate,universN,450x500mm, 6x12M

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ42M1 - Mounting plate, universN, 650mm, 2 fields
    UZ42M1
    Mounting plate, universN, 650mm, 2 fields
  • 2
    UZ61M1 - Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
    UZ61M1
    Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
  • 3
    UZ32M1 - Mounting plate,universN,for enclosure 550mm, 2sections
    UZ32M1
    Mounting plate, universN, for enclosure 550mm, 2sections
  • 4
    UZ51M1 - Mounting plate,universN,for enclosure 800x300mm, 1section
    UZ51M1
    Mounting plate, universN, for enclosure 800x300mm, 1section
  • 5
    UZ52M1 - Mounting plate,universN,for enclosure 800x550mm,2 section
    UZ52M1
    Mounting plate, universN, for enclosure 800x550mm, 2 section

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland