The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ32M1
  • Distri­bu­tion systems

Mounting plate,universN,for enclosure 550mm, 2sections UZ32M1

EAN
3250616364615
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Mounting plate,universN,for enclosure 550mm, 2sections

UZ32M1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    449 mm
  • Width
    497 mm
  • Depth
    2.50 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ32M1
PDF
Hager RoHS report UZ32M1
PDF

Downloads

  • Product image

    Image UZ32M1  | Hager

    Product Image UZ32M1

  • Product datasheet

    Image Hager Product data sheet UZ32M1  | Hager

    Hager Product data sheet UZ32M1

    Mounting plate,universN,for enclosure 550mm, 2sections

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ25V2 - Cable bracket, universN, small section, 20 pieces
    UZ25V2
    Cable bracket, universN, small section, 20 pieces
  • 2
    UM30A5 - Busbar,universN,30x10x880mm,for 2x UE31D1
    UM30A5
    Busbar, universN, 30x10x880mm, for 2x UE31D1
  • 3
    UM92R1 - Kit connector,universN,400A,MCCB - busbar
    UM92R1
    Kit connector, universN, 400A, MCCB - busbar
  • 4
    UM92U1 - Kit connector,universN,250A,MCCB - busbar
    UM92U1
    Kit connector, universN, 250A, MCCB - busbar
  • 5
    UM30A4 - Busbar,universN,30x10x430mm,for UE31D1
    UM30A4
    Busbar, universN, 30x10x430mm, for UE31D1

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland