The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UM92U1
    EAN
    3250616231481
    Packaging
    1 Piece
    • Kit univers N and accessories
    • Assembly unit univers N and accessories
    • See more

    Kit connector,universN,250A,MCCB - busbar UM92U1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit connector,universN,250A,MCCB - busbar

    UM92U1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      400 A
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration UM92U1
    PDF
    RoHS report UM92U1
    PDF

    Downloads

    • Product image

      Image UM92U1  | Hager

      Product Image UM92U1

    • Product datasheet

      Image Hager Product data sheet UM92U1  | Hager

      Hager Product data sheet UM92U1

      Kit connector,universN,250A,MCCB - busbar

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      UZ41M1 - Mounting plate, universN, for enclosure 650mm, 1 field
      UZ41M1
      Mounting plate, universN, for enclosure 650mm, 1 field
    • 2
      UZ42M1 - Mounting plate, universN, 650mm, 2 fields
      UZ42M1
      Mounting plate, universN, 650mm, 2 fields
    • 3
      UZ03T1 - Separation,universN,horizontal,3 section
      UZ03T1
      Separation, universN, horizontal, 3 section
    • 4
      UZ52M1 - Mounting plate,universN,for enclosure 800x550mm,2 section
      UZ52M1
      Mounting plate, universN, for enclosure 800x550mm, 2 section
    • 5
      UZ31M1 - Mounting plate,universN,for enclosure 500x300mm,1 section
      UZ31M1
      Mounting plate, universN, for enclosure 500x300mm, 1 section

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland