The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UD31B2
    EAN
    3250616141742
    Packaging
    1 Piece
    • Kit univers N and accessories

    Kit,universN,450x250mm, for 8 fuse carrier UD31B2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit,universN,450x250mm, for 8 fuse carrier

    UD31B2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      250 mm
    • Depth
      125 mm
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    Compat­ib­ility
    • univers N compat­ib­ility
      Assembly kit

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UD31B2
    PDF
    RoHS report UD31B2
    PDF

    Downloads

    • Product image

      Image UD31B2  | Hager

      Product Image UD31B2

    • Product datasheet

      Image Hager Product data sheet UD31B2  | Hager

      Hager Product data sheet UD31B2

      Kit,universN,450x250mm, for 8 fuse carrier

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-06

      PDF
      709,43 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-06

      PDF
      741,92 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UZ42M1 - Mounting plate, universN, 650mm, 2 fields
      UZ42M1
      Mounting plate, universN, 650mm, 2 fields
    • 2
      UZ61M1 - Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
      UZ61M1
      Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
    • 3
      UZ32M1 - Mounting plate,universN,for enclosure 550mm, 2sections
      UZ32M1
      Mounting plate, universN, for enclosure 550mm, 2sections
    • 4
      UZ51M1 - Mounting plate,universN,for enclosure 800x300mm, 1section
      UZ51M1
      Mounting plate, universN, for enclosure 800x300mm, 1section
    • 5
      UZ52M1 - Mounting plate,universN,for enclosure 800x550mm,2 section
      UZ52M1
      Mounting plate, universN, for enclosure 800x550mm, 2 section

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland