The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UD12F1
    EAN
    3250616141650
    Packaging
    1 Piece
    • Kit univers N and accessories

    Kit,universN,150x500mm, empty UD12F1

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit,universN,150x500mm, empty

    UD12F1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      150 mm
    • Width
      500 mm
    • Depth
      110 mm
    Equip­ment
    • Is closed
      Yes
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration UD12F1
    PDF
    RoHS report UD12F1
    PDF

    Downloads

    • Product image

      Image UD12F1  | Hager

      Product Image UD12F1

    • Product datasheet

      Image Hager Product data sheet UD12F1  | Hager

      Hager Product data sheet UD12F1

      Kit,universN,150x500mm, empty

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      UD22B1 - Kit,universN,300x500mm, for modular devices horizontal,4x12module
      UD22B1
      Kit, universN, 300x500mm, for modular devices horizontal, 4x12module
    • 2
      UK31LH34 - Kit,universN,450x250mm,for MCCB H3+ P630A,3/4 pole
      UK31LH34
      Kit, universN, 450x250mm, for MCCB H3+ P630A, 3/4 pole
    • 3
      U961N - Meter board, universN, 300x250mm
      U961N
      Meter board, universN, 300x250mm
    • 4
      UK41LH34F - Kit,universN,600x250mm,for MCCB H3+ P630A,4 pole,with RCD
      UK41LH34F
      Kit, universN, 600x250mm, for MCCB H3+ P630A, 4 pole, with RCD
    • 5
      UK22A2 - Kit,universN,300x500mm, for 4 MCCB 160A
      UK22A2
      Kit, universN, 300x500mm, for 4 MCCB 160A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland