The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • U96N
    EAN
    3250616100022
    Packaging
    1 Piece
    • Kit univers N and accessories

    Meter board,univers N, 450x250mm U96N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Meter board,univers N, 450x250mm

    U96N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      250 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration U96N
    PDF
    RoHS report U96N
    PDF

    Downloads

    • Product image

      Image U96N  | Hager

      Product Image U96N

    • Product datasheet

      Image Hager Product data sheet U96N  | Hager

      Hager Product data sheet U96N

      Meter board,univers N, 450x250mm

      PDF
    • Installation manual

      Image Installation manual International 2021-07-13  | Hager

      Installation manual International 2021-07-13

      PDF
      6,00 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-06

      PDF
      709,43 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-06-03

      PDF
      741,92 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      JE003 - Identification strip,universN,24 Module,for kits
      JE003
      Identification strip, universN, 24 Module, for kits
    • 2
      UZ005 - Identifer stripe, universN, for device slot, 12 pieces
      UZ005
      Identifer stripe, universN, for device slot, 12 pieces
    • 3
      UM92R1 - Kit connector,universN,400A,MCCB - busbar
      UM92R1
      Kit connector, universN, 400A, MCCB - busbar
    • 4
      UT90J - Bracket adapeter, Univers, for uprights
      UT90J
      Bracket adapeter, Univers, for uprights
    • 5
      UZ00A1 - Double tower underpart, universN, 100 pieces
      UZ00A1
      Double tower underpart, universN, 100 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland