Double tower underpart, universN, 100pcs • UZ00A1 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ00A1

Double tower underpart, universN, 100 pieces

UZ00A1

  • Distri­bu­tion systems

Double tower underpart, universN, 100 pieces UZ00A1

EAN
3250616364004
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    258 mm
  • Width
    105 mm
  • Depth
    262 mm
Mater­ials
  • Material
    Poly­amide (PA)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration UZ00A1 (english)
PDF
103,10 kB
RoHS declaration UZ00A1 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image UZ00A1  | Hager

    Product Image UZ00A1

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ01T1 - Partition , universN, horizontal, 1 field
    UZ01T1
    Partition , universN, horizontal, 1 field
  • 2
    UZ02T1 - Partition,universN,horizontal,2 section
    UZ02T1
    Partition, universN, horizontal, 2 section
  • 3
    UZ03T1 - Separation,universN,horizontal,3 section
    UZ03T1
    Separation, universN, horizontal, 3 section
  • 4
    UZ06A1 - Close pin,universN,sealable,for cover,spare piece
    UZ06A1
    Close pin, universN, sealable, for cover, spare piece
  • 5
    UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
    UZ30T1
    Partition, universN, vertical, 450mm, able to break of in grid of 150mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland