The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Trans­formers, socket outlets and compact luminaires
    • ST305
    EAN
    3250615703057
    Packaging
    1 Piece
    • Trans­formers, socket outlets and compact luminaires

    Bell transformer 16VA 230V 8-12V ST305

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bell transformer 16VA 230V 8-12V

    ST305

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Output voltage
      8 - 12 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Output voltage 2
      12 V
    • Rated insu­la­tion voltage Ui
      4,000 V
    Capa­city
    • Number of modules
      3
    Power
    • Power consump­tion (VA)
      16 VA
    • Power
      16 VA
    • Power absorbed
      16 W
    Dimen­sions
    • Height
      111 mm
    • Width
      54 mm
    • Depth
      65 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Temper­ature protec­tion
      Yes
    Equip­ment
    • Is short-­cir­cuit protected
      Yes
    • On/off switch
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 35 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Intensity output 1
      2 A
    • Intensity output 2
      1.33 A
    • Rated secondary current (Isr)
      2 A
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    • Nominal tight­ening torque
      1.20 - 1.20 Nm
    Internal use only
    • Number of half modules of 17,5 mm
      6
    • Standard
      EN 61558-1;EN 61558-2-8
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Bell transformer 8VA 230V 8-12V (English )
    PDF
    599,31 kB
    REACH declaration ST305
    PDF
    RoHS report ST305
    PDF

    Downloads

    • Product image

      Image ST305  | Hager

      Product Image ST305

    • Product datasheet

      Image Hager Product data sheet ST305  | Hager

      Hager Product data sheet ST305

      Bell transformer 16VA 230V 8-12V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      257,53 kB
    More documentation

    Discover more of this product range

      2
    • 1
      ST303 - Bell transformer 8VA 230V 8-12V
      ST303
      Bell transformer 8VA 230V 8-12V
    • 2
      ST301 - Bell transformer 4VA 230V 8-12V
      ST301
      Bell transformer 4VA 230V 8-12V

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland