The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Modular devices
    • Meters and meas­uring devices
    • Current trans­formers for busbar systems and accessories
    • SRZH01
    catalog.pageproduct.product.info.ean
    4049857063710
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Current trans­formers for busbar systems and accessories

    Current Transformer - DIN rail mounting Accessory for BG xx3 SRZH01

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Current Transformer - DIN rail mounting Accessory for BG xx3

    SRZH01

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Mater­ials
    • Material
      Plastic
    Dimen­sions
    • Height
      16 mm
    • Width
      40 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SRZH01
    PDF
    RoHS report SRZH01
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div SRZH01

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet SRZH01

      Current Transformer - DIN rail mounting Accessory for BG xx3

      PDF
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      SRA00505 - Bar/Cable-through Current Transformer BG 213 50/5A 1,5VA Class 1
      SRA00505
      Bar/Cable-through Current Transformer BG 213 50/5A 1, 5VA Class 1
    • 2
      SRE20005 - Bar/Cable-through Current Transformer BG 814 2000/5A 15VA Class 1
      SRE20005
      Bar/Cable-through Current Transformer BG 814 2000/5A 15VA Class 1
    • 3
      SRC06005 - Bar/Cable-through Current Transformer BG 113 600/5A 5VA Class 1
      SRC06005
      Bar/Cable-through Current Transformer BG 113 600/5A 5VA Class 1
    • 4
      SRA01005 - Bar/Cable-through Current Transformer BG 113 100/5A 2,5VA Class 1
      SRA01005
      Bar/Cable-through Current Transformer BG 113 100/5A 2, 5VA Class 1
    • 5
      SRD08005 - Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1
      SRD08005
      Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland