The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Meters and meas­uring devices
    • Multi­func­tion meters and accessories
    • SM101E
    EAN
    3250615631015
    Packaging
    1 Piece
    • Multi­func­tion meters and accessories

    Modular multifunction meter SM101E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular multifunction meter

    SM101E

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      67 mm
    • Width
      73 mm
    • Depth
      50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      4
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 70 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.5 - 4 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 4 mm²
    Power
    • Power dissip­a­tion at IN
      5 W
    • Power consump­tion (VA)
      5 VA
    Equip­ment
    • Type of display
      Digital
    Meas­ure­ment
    • Frequency meas­uring range
      45 - 65 Hz
    • Type of meas­uring instru­ment
      Multi­meter
    • Current meas­ure­ment range
      0 - 9,999 A
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Func­tions
    • Accuracy class
      0.005
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Elec­trical meas­ure­ment, Temper­ature meas­ure­ment
    • Real time data gener­a­tion
      No
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SM101E
    PDF
    RoHS report SM101E
    PDF

    Downloads

    • Product image

      Image SM101E  | Hager

      Product Image SM101E

    • Product datasheet

      Image Hager Product data sheet SM101E  | Hager

      Hager Product data sheet SM101E

      Modular multifunction meter

      PDF
    More documentation

    Discover more of this product range

      1
    • 1
      SM101C - Communicant Modular multifunction meter
      SM101C
      Communicant Modular multifunction meter

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland