catalog.pageproduct.product.info.ean
3250615631022
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
catalog.pageproduct.tab_additional_title.link
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height67 mm
-
Width73 mm
-
Depth50 mm
Safety
-
Ingress Protection (IP) classIP20
Capacity
-
Number of modules4
Use conditions
-
Operating temperature-10 - 55 °C
-
Storage/transport temperature-20 - 70 °C
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section flexible conductor0.5 - 4 mm²
-
Cross-section rigid conductor0.5 - 4 mm²
Power
-
Power dissipation at IN5 W
-
Power consumption (VA)5 VA
Equipment
-
Type of displayDigital
Measurement
-
Frequency measuring range45 - 65 Hz
-
Type of measuring instrumentMultimeter
-
Current measurement range0 - 9,999 A
Installation, mounting
-
Mounting onDIN rail
Functions
-
Accuracy class0.005
Power supply
-
Supply voltage230 V +10%/-15%
Data act compliance
-
Is generating datacatalog.pageproduct.attribute_boolean.yes
-
Data typesAlarms, Electrical measurement, Power source, Temperature control, Temperature measurement
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationcatalog.pageproduct.attribute_boolean.yes
-
Data stored on devicecatalog.pageproduct.attribute_boolean.no
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet SM101C
Communicant Modular multifunction meter
PDF
catalog.pageproduct.showmore_documents.button