MCB 2P 6kA B-63A 2M MT263A
EAN
3250614507199
Packaging
6 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical properties
Electric current
-
Rated current63 A
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-26 kA
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-16 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-26 kA
-
Rated current -15°C78.1 A
-
Rated current -10°C76.5 A
-
Rated current -5°C75.1 A
-
Rated current at 0°C73.5 A
-
Rated current 5°C72 A
-
Rated current 10°C70.5 A
-
Rated current 15°C69 A
-
Rated current at 20°C67.5 A
-
Rated current 25°C66 A
-
Rated current 30°C63 A
-
Rated current 35°C62 A
-
Rated current at 40°C60.5 A
-
Rated current at 45°C58.7 A
-
Rated current at 50°C58.3 A
-
Rated current 55°C52.8 A
-
Rated current 60°C50.5 A
-
Rated current 65°C48.1 A
-
Rated current 70°C45.6 A
Architecture
-
Type of pole2P
-
CurveB
Capacity
-
Number of modules2
Installation, mounting
-
Nominal tightening torque top terminal2.80 - 2.80 Nm
-
Nominal tightening torque down terminal2.80 - 2.80 Nm
-
Nominal tightening torque2.80 - 2.80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Voltage
-
Rated operational voltage Ue400-400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4,000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN13.1 W
Connectivity
-
Type of connectionScrew terminal
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height83 mm
-
Width35 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation