The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Meter tail kits
    • MCU64
    EAN
    5015655748608
    Packaging
    1 Piece
    • Meter tail kits

    Meter Tail Protection Unit (63A TYPE C) MCU64

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Meter Tail Protection Unit (63A TYPE C)

    MCU64

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration MCU64
    PDF
    RoHS report MCU64
    PDF

    Downloads

    • Product image

      Image MCU64  | Hager

      Product Image MCU64

    • Product datasheet

      Image Hager Product data sheet MCU64  | Hager

      Hager Product data sheet MCU64

      Meter Tail Protection Unit (63A TYPE C)

      PDF
    More documentation

    Discover more of this product range

      3
    • 1
      MCU10101B - Meter Tail Protection Unit B Type
      MCU10101B
      Meter Tail Protection Unit B Type
    • 2
      MCU10101C - Meter Tail Protection Unit C Type
      MCU10101C
      Meter Tail Protection Unit C Type
    • 3
      MCU63 - Meter Tail Protection Unit (63A)
      MCU63
      Meter Tail Protection Unit (63A)

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland