The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Meter tail kits
    • MCU10101B
    EAN
    5015655751066
    Packaging
    1 Piece
    • Meter tail kits

    Meter Tail Protection Unit B Type MCU10101B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Meter Tail Protection Unit B Type

    MCU10101B

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration MCU10101B
    PDF
    RoHS report MCU10101B
    PDF

    Downloads

    • Product image

      Image MCU10101B  | Hager

      Product Image MCU10101B

    • Product datasheet

      Image Hager Product data sheet MCU10101B  | Hager

      Hager Product data sheet MCU10101B

      Meter Tail Protection Unit B Type

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-24

      PDF
      307,20 kB
    More documentation

    Discover more of this product range

      3
    • 1
      MCU10101C - Meter Tail Protection Unit C Type
      MCU10101C
      Meter Tail Protection Unit C Type
    • 2
      MCU63 - Meter Tail Protection Unit (63A)
      MCU63
      Meter Tail Protection Unit (63A)
    • 3
      MCU64 - Meter Tail Protection Unit (63A TYPE C)
      MCU64
      Meter Tail Protection Unit (63A TYPE C)

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland