The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • LS, FI, FI-LS, AFDD accessories
  • KZ059
  • LS, FI, FI-LS, AFDD accessories
  • Busbar
  • See more

Protective cover KZ059

EAN
3250613960599
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Protective cover

KZ059

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Type of accessory for busbars
    Contact protec­tion end piece

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration KZ059
PDF
RoHS report KZ059
PDF

Downloads

  • Product image

    Image KZ059  | Hager

    Product Image KZ059

  • Product datasheet

    Image Hager Product data sheet KZ059  | Hager

    Hager Product data sheet KZ059

    Protective cover

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2026-01-12  | Hager

    Declaration of conformity en-GB 2026-01-12

    PDF
    364,15 kB
    Image Declaration of conformity en-GB 2026-01-12  | Hager

    Declaration of conformity en-GB 2026-01-12

    PDF
    386,96 kB
More documentation

Discover more of this product range

    5
  • 1
    KB363B - Insulated busbar 3P 63A prong 10mm²  57M
    KB363B
    Insulated busbar 3P 63A prong 10mm² 57M
  • 2
    KB280B - Insulated busbar 2P 80A prong 16mm²  57M
    KB280B
    Insulated busbar 2P 80A prong 16mm² 57M
  • 3
    KB263C - Insulated busbar 2P 63A prong 10mm²  24M
    KB263C
    Insulated busbar 2P 63A prong 10mm² 24M
  • 4
    KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
    KB480B
    Insulated busbar 3P+N 80A prong 16mm² 57M
  • 5
    KDN463BZ - 24mod  Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
    KDN463BZ
    24mod Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland