The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • Terminal blocks, screw tech­no­logy and accessories
    • KXA35N
    EAN
    3250613941970
    Packaging
    20 Pieces
    • Terminal blocks, screw tech­no­logy and accessories

    Feed-through terminal-neutral, 35mm², 400V/125A, screw connection KXA35N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Feed-through terminal-neutral, 35mm², 400V/125A, screw connection

    KXA35N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Labelling material 1 products available
    • End bracket for terminal block 2 products available

    Complete your system

    • Labelling material
    • End bracket for terminal block
    • KWL002

      Marking strip 1-100 to 25 strips

      0.00 €  / *
    • KWB01

      End bracket until 35mm²

      0.00 €  / *
    • KWB02

      End bracket until 150qmm²

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      125 A
    Dimen­sions
    • Height
      51.50 mm
    • Width
      58 mm
    • Depth
      16 mm
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 mm² max.
    • Cross-sec­tion rigid conductor
      50 mm² max.
    Mater­ials
    • Colour
      Blue
    • Material
      Poly­amide (PA)
    Connectivity
    • Type of connec­tion
      Screw terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration KXA35N
    PDF
    RoHS report KXA35N
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet KXA35N  | Hager

      Hager Product data sheet KXA35N

      Feed-through terminal-neutral, 35mm², 400V/125A, screw connection

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-29

      PDF
      194,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      265,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KWJ02B10 - Jumper insulated, 2,5mm², 10-way, screw connection
      KWJ02B10
      Jumper insulated, 2, 5mm², 10-way, screw connection
    • 2
      KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
      KXA02LX
      Multi tier terminal -phase , 2, 5mm² , 500V - 24A , screw connection
    • 3
      KXA02LH - Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection
      KXA02LH
      Feed-through terminal -phase , 2, 5mm², 800V-24A, screw connection
    • 4
      KXA10N - Feed-through terminal -neutral, 10mm² , 400V/57A, screw connection
      KXA10N
      Feed-through terminal -neutral, 10mm² , 400V/57A, screw connection
    • 5
      KXB04E - Earth terminal, 4mm², screw connection
      KXB04E
      Earth terminal, 4mm², screw connection

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland