Multi tier terminal -phase, 2,5mm² • KXA02LX | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Distri­bu­tion systems
            • Connec­tion tech­no­logy
            • Terminal blocks, screw tech­no­logy and accessories
            • KXA02LX
            KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
            KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection

            Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection

            KXA02LX

            KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
            KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
            • Distri­bu­tion systems

            Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection KXA02LX

            EAN
            3250613941994
            Packaging
            100 Pieces

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Endplate and parti­tion plate 1 products available
            • Component terminal block 1 products available
            • Labelling material 1 products available

            Complete your system

            • Endplate and parti­tion plate
            • Component terminal block
            • Labelling material
            • KWE25G

              Endplate for KXA02VB,KXA02LX, Colour: gray

              0.00 €  / *
              Add to a list
              Add to a list
            • KWB01

              End bracket until 35mm²

              0.00 €  / *
              Add to a list
              Add to a list
            • KWL002

              Marking strip 1-100 to 25 strips

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              24 A
            Dimen­sions
            • Height
              63.90 mm
            • Width
              65.80 mm
            • Depth
              5 mm
            Install­a­tion, mounting
            • Mounting on
              DIN rail
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              0.5 - 2.5 mm²
            • Cross-sec­tion rigid conductor
              0.5 - 4 mm²
            Mater­ials
            • Colour
              Grey
            • Material
              Poly­amide (PA)
            Connectivity
            • Type of connec­tion
              Screw terminal

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration KXA02LX (english)
            PDF
            103,10 kB
            RoHS declaration KXA02LX (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image KXA02LX  | Hager

              Product Image KXA02LX

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-29

              PDF
              194,57 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-11-16

              PDF
              265,19 kB
            More documentation

            Discover more of this product range

              5
            • 1
              KXA02E - earth terminal, 2,5mm²
              KXA02E
              earth terminal, 2, 5mm²
            • 2
              KXA02LH - Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection
              KXA02LH
              Feed-through terminal -phase , 2, 5mm², 800V-24A, screw connection
            • 3
              KXA02NH - Feed-through terminal-neutral , 2,5mm², 800V-24A, screw connection
              KXA02NH
              Feed-through terminal-neutral , 2, 5mm², 800V-24A, screw connection
            • 4
              KXA04LH - Feed-through terminal-phase , 4mm² , 800V/32A, screw connection
              KXA04LH
              Feed-through terminal-phase , 4mm² , 800V/32A, screw connection
            • 5
              KXA04LX - Multi tier terminal-phase , 4mm², 400V/32A , screw connection
              KXA04LX
              Multi tier terminal-phase , 4mm², 400V/32A , screw connection

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland