The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • E and N terminals and accessories
    • KN04P
    EAN
    3250613849252
    Packaging
    1 Piece
    • E and N terminals and accessories

    Phase terminal,gamma,4x2,5-16mm²,90A KN04P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Phase terminal,gamma,4x2,5-16mm²,90A

    KN04P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 5 products available

    Referenced by

    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      0.00 €  / *
    • VZ710

      Terminal base, golf, VB FD, accessory, for QC terminal

      0.00 €  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      0.00 €  / *
    • UZ00K1

      Connection support, univers, for DIN rail mounting of QuickConnect modules

      0.00 €  / *
    • GZ30A

      Terminal carrier, gamma, for Quick Connect

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      63 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    Branch terminal,universZ,5p,2x25/2x16mm²
    PDF
    364,84 kB
    Hager REACH declaration KN04P
    PDF
    Hager RoHS report KN04P
    PDF

    Downloads

    • Product image

      Image KN04P  | Hager

      Product Image KN04P

    • Product datasheet

      Image Hager Product data sheet KN04P  | Hager

      Hager Product data sheet KN04P

      Phase terminal,gamma,4x2,5-16mm²,90A

      PDF
    • Installation manual

      Image Montageanleitung N- und Phasenklemme Gamma  | Hager

      Montageanleitung N- und Phasenklemme Gamma

      Installation manual International 2020-01-01

      PDF
      244,27 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-06

      PDF
      217,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KM14N - Brass terminal, 8x10mm² 6x16mm², Neutral
      KM14N
      Brass terminal, 8x10mm² 6x16mm², Neutral
    • 2
      KM17E - Brass terminal, 1x25mm² 8x10mm² 8x16mm²,with mounting base,  Color: green
      KM17E
      Brass terminal, 1x25mm² 8x10mm² 8x16mm², with mounting base, Color: green
    • 3
      KN07N - N-Terminal,gamma,7x2,5-16mm²,90A
      KN07N
      N-Terminal, gamma, 7x2, 5-16mm², 90A
    • 4
      K151 - Brass terminal, 85mm, 1x25mm² - 5x10mm² - 5x16mm², without mounting base
      K151
      Brass terminal, 85mm, 1x25mm² - 5x10mm² - 5x16mm², without mounting base
    • 5
      K156 - Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
      K156
      Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland