The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • VZ711
    EAN
    3250616667112
    Packaging
    1 Piece

    Temrinal base,volta,for distributor size 12M,golf,vector,accessory VZ711

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Temrinal base,volta,for distributor size 12M,golf,vector,accessory

    VZ711

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Rail terminal bar 1 products available
    • Push-in terminal 10 products available

    Complete your system

    • Rail terminal bar
    • Push-in terminal
    • KN07N

      N-Terminal, gamma, 7x2, 5-16mm², 63A

      €0.00  / *
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      €0.00  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      €0.00  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      €0.00  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      €0.00  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      €0.00  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      €0.00  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      €0.00  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      €0.00  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      €0.00  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      40 mm
    • Width
      270 mm
    • Depth
      35 mm
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ711
    PDF
    RoHS report VZ711
    PDF

    Downloads

    • Product image

      Image VZ711  | Hager

      Product Image VZ711

    • Product datasheet

      Image Hager Product data sheet VZ711  | Hager

      Hager Product data sheet VZ711

      Temrinal base,volta,for distributor size 12M,golf,vector,accessory

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      200,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-04-26

      PDF
      100,30 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland