Insulated busbar 1P fork 10mm² 12M • KDN163A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Modular devices
            • Protec­tion and accessories
            • LS, FI, FI-LS, AFDD accessories
            • KDN163A
            KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
            KDN163A - Insulated busbar 1P 63A fork 10mm²  12M

            Insulated busbar 1P 63A fork 10mm² 12M

            KDN163A

            KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
            KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
            • Distri­bu­tion systems
            • Modular devices

            Insulated busbar 1P 63A fork 10mm² 12M KDN163A

            EAN
            3250613740900
            Packaging
            100 Pieces

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Elec­tric current
            • Rated current
              63 A
            Archi­tec­ture
            • Number of poles
              1
            Dimen­sions
            • Length
              210 mm
            Voltage
            • Rated impulse with­stand voltage Uimp
              4,500 V
            • Rated oper­a­tional voltage Ue
              415 - 415 V
            Connec­tion
            • Cross-sec­tion rigid conductor
              10 mm²
            • Connect­or/plug type
              Phase busbar with fork
            Capa­city
            • Number of modules
              12

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration KDN163A (english)
            PDF
            103,10 kB
            RoHS declaration KDN163A (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image KDN163A  | Hager

              Product Image KDN163A

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-09-20

              PDF
              342,73 kB
            More documentation

            Discover more of this product range

              5
            • 1
              K171UK -
              K171UK
              Single Phase 24 Prong Busbar 100A
            • 2
              KB163I - Busbar 1P prong 10mm² 13M
              KB163I
              Busbar 1P prong 10mm² 13M
            • 3
              KB163P - Insulated busbar 1P 63A prong 10mm² brown 13M
              KB163P
              Insulated busbar 1P 63A prong 10mm² brown 13M
            • 4
              KB190B - Insulated busbar 1P 100A prong 20mm²  57M
              KB190B
              Insulated busbar 1P 100A prong 20mm² 57M
            • 5
              KB190C - Insulated busbar 1P 100A prong 20mm²  24M
              KB190C
              Insulated busbar 1P 100A prong 20mm² 24M

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland