The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • JZA701
    catalog.pageproduct.product.info.ean
    3250613415549
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Accessories Load break switches

    Ext. box. 200-400A LBS and 125-250A FCS JZA701

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Ext. box. 200-400A LBS and 125-250A FCS

    JZA701

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      200 mm
    • Width
      375 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      1.5 mm
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Varnished
    • Material
      Steel
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JZA701
    PDF
    RoHS report JZA701
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JZA701

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JZA701

      Ext. box. 200-400A LBS and 125-250A FCS

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      CE 24_3615_04_24

      Enclosed LBS Range

      PDF
      256,65 kB
      catalog.pagelevel.alt_image.img

      UKCA 24_3084_04_24

      Enclosed LBS Range

      PDF
      249,24 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      HZ093 - Collar terminals for  HA964N 3P
      HZ093
      Collar terminals for HA964N 3P
    • 2
      HZF204 - Terminal shrouds 3P FCS 250A-400A
      HZF204
      Terminal shrouds 3P FCS 250A-400A
    • 3
      HZC216 - Terminal shrouds 4P LBS 100A-125A
      HZC216
      Terminal shrouds 4P LBS 100A-125A
    • 4
      HZF202 - Terminal shrouds 3P FCS 160A
      HZF202
      Terminal shrouds 3P FCS 160A
    • 5
      HZI230 - Single phase voltage sensing tap
      HZI230
      Single phase voltage sensing tap

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland