The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK11003S
    catalog.pageproduct.product.info.ean
    5015652250296
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Invicta TP&N Boards

    100A 3 Pole JK1 Switch Incomer Kit JK11003S

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    100A 3 Pole JK1 Switch Incomer Kit

    JK11003S

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.must_have_products.title

    Previous
    Previous
    SBR390
    SBR390
    3-pole, 100A Modular Switch with Red Toggle
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 1 product.page.accessories.products-available

    product.page.accessories.referenced_by.title

    • JK104B

      125A 4 Way TPN Board Plain Door

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Elec­tric current
    • Rated current IN
      100 A
    Archi­tec­ture
    • Number of poles
      3

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JK11003S
    PDF
    RoHS report JK11003S
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JK11003S

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JK11003S

      100A 3 Pole JK1 Switch Incomer Kit

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      158,70 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      152,88 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,39 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      JK106BG - 125A 6 Way TPN Board Glazed Door
      JK106BG
      125A 6 Way TPN Board Glazed Door
    • 2
      JK216B - 250A 16 Way TPN Board Plain Door
      JK216B
      250A 16 Way TPN Board Plain Door
    • 3
      JK218BG - 250A 18 Way TPN Board Glazed Door
      JK218BG
      250A 18 Way TPN Board Glazed Door
    • 4
      JK216BDFG - JK216 96 Module Side DIN Box Glazed
      JK216BDFG
      JK216 96 Module Side DIN Box Glazed
    • 5
      JK20210BG - 250A 2+10 Way Hybrid TPN Board With Glazed Door
      JK20210BG
      250A 2+10 Way Hybrid TPN Board With Glazed Door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland