The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JHF883BM
    EAN
    5015654754839
    Packaging
    1 Piece
    • Invicta Panel­boards

    800A 3 Pole MCCB Incomer Kit JHF883BM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    800A 3 Pole MCCB Incomer Kit

    JHF883BM

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Elec­tric current
    • Rated current IN
      800 A
    Archi­tec­ture
    • Number of poles
      3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JHF883BM
    PDF
    RoHS report JHF883BM
    PDF

    Downloads

    • Product image

      Image JHF883BM  | Hager

      Product Image JHF883BM

    • Product datasheet

      Image Hager Product data sheet JHF883BM  | Hager

      Hager Product data sheet JHF883BM

      800A 3 Pole MCCB Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      128,33 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      289,00 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF812BG - 800A 12 Way 125A Outgoers Glazed
      JF812BG
      800A 12 Way 125A Outgoers Glazed
    • 2
      JF416BG - 400A 16 Way 125A Outgoers Glazed
      JF416BG
      400A 16 Way 125A Outgoers Glazed
    • 3
      JN11004SM - 6 *8 Way Side Extension Encl 1100mm DIN 96 x 4 Meters
      JN11004SM
      6 *8 Way Side Extension Encl 1100mm DIN 96 x 4 Meters
    • 4
      JN212B - 250A 12 Way 125A Outgoers Plain
      JN212B
      250A 12 Way 125A Outgoers Plain
    • 5
      JHF80414BG - 800A 18 Way Panelboard 4*250A + 14*125A Glazed Door
      JHF80414BG
      800A 18 Way Panelboard 4*250A + 14*125A Glazed Door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland